Categories
Suitcase strap with click fastener 170 cm
close show/hide sidebar

Suitcase strap with click fastener 170 cm

out of stock

Renewable

We label products that are made from natural and renewable raw materials. In this way, producers and consumers make an important contribution to the protection of nature and the environment.

RECYCLING

These products have already been reborn at least once. Materials for the recycled items are processed from waste products and reused. The cycle conserves resources and protects the environment.

- SKU: 32-0004_C

Your new travel buddy!


Recycled PET strap with sturdy click fastener – ideal for any trip. The striking orange in Weidmüller style ensures visibility on any baggage carousel. Lightweight, robust and reliable, this travel strap protects your bag or trolley during every transport.



Country of origin: Poland
Customs tariff number: 63079098990
Material-Textile: Recycled PET polyester
3,09 EUR
* Price including VAT
on stock
stock: 6
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

 

Luggage Strap with Buckle Closure 170 cm

Your reliable travel companion: The travel accessory made from recycled polyester protects your luggage with style and function. 170 cm long, 4 cm wide, and only 65 g light – it fits securely on trolleys & travel bags. The buckle closure guarantees a firm hold, while the bright orange with Weidmüller logo ensures quick recognition. Ideal for frequent flyers, trade shows, or spontaneous trips – travel visibly smart and sustainably.

PRODUCT DETAILS:

  • Material: Recycled PET polyester
  • Length: 170 cm
  • Width: 4 cm Weight: 65 g
  • Closure: Buckle closure, black
  • Design: Full-surface print, orange with Weidmüller logo
  • Application: Universal for suitcases, trolleys, travel bags

Order now and travel sustainably – visible, functional, true to the brand.

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above