Categories
Stainless steel drinking bottle 500 ml
close show/hide sidebar

Stainless steel drinking bottle 500 ml

out of stock

Renewable

We label products that are made from natural and renewable raw materials. In this way, producers and consumers make an important contribution to the protection of nature and the environment.

PREMIUM

Items with the "Premium" label are ideal as gifts or premiums. To express appreciation, recognition and partnership, you need that little bit extra - in terms of value, design and functionality.

RECYCLING

These products have already been reborn at least once. Materials for the recycled items are processed from waste products and reused. The cycle conserves resources and protects the environment.

- SKU: 32-0056_C

Dein zuverlässiger Begleiter für jeden Tag


Die vakuumisolierte Weidmüller Edelstahl-Trinkflasche ist aus RCS-zertifiziertem recyceltem Edelstahl gefertigt und hält Getränke dank ihrer doppelwandigen Bauweise zuverlässig heiß oder kalt. Mit 500 ml Volumen, auslaufsicherem Schraubverschluss und graviertem Jubiläumslogo überzeugt sie durch Nachhaltigkeit, Funktionalität und Design. Geliefert in eleganter Präsentbox – perfekt als hochwertiges Werbegeschenk oder Mitarbeitenden-Incentive.



Material: RCS-certified recycled stainless steel
Country of origin: China
Customs tariff number: 961700000000
8,39 EUR
* Price including VAT
on stock
stock: 2
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Stainless Steel Water Bottle 500 ml with 175-Year Anniversary Engraving

With a focus on recycled materials, this bottle makes a strong statement for environmental awareness and resource conservation – fully in line with the Weidmüller sustainability strategy. The elegant 175-year engraving on the stainless steel lid makes it a stylish everyday companion – whether at the office, during sports, or on the go. The striking orange with the refined 175-year anniversary branding makes the bottle an eye-catcher, while its inner values convince through quality, sustainability, and functionality.

The vacuum-insulated double-wall construction ensures that your drinks maintain the desired temperature for a long time – whether ice cold or hot. Thanks to the leak-proof screw cap and the integrated stainless steel carrying strap, you can transport the bottle safely and comfortably – without risk in your bag.

The bottle is made from RCS-certified recycled stainless steel – also ideal as a high-quality gift or for a sustainable brand presence.

PRODUCT DETAILS:

  • Material: RCS-certified recycled stainless steel
  • Capacity: 500 ml
  • Color: Signal orange (body), silver (lid with laser engraving „175 Years“)
  • Dimensions: 20 × 7.2 cm (Ø: 4.8 cm)
  • Weight: 219 g
  • Lid: Leak-proof screw cap with stainless steel carrying strap
  • Function: Vacuum-insulated, double-walled, keeps drinks hot or cold, leak-proof
  • Care: Not dishwasher or microwave safe

With the sustainable stainless steel bottle in the Weidmüller anniversary design, you actively contribute to a more conscious consumption behavior – while at the same time making a visible statement for innovation and responsibility. This bottle convinces with inner values and outer charm. Drink responsibly and in style – with the durable stainless steel bottle in Weidmüller design.

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above

last seen

Duis autem vel eum iriure dolor in hendrerit in vulputate
Comfortable tennis socks with terry sole &nWeidmüller logo.
6,13 EUR
available
CTN: 61159900
COO: Poland
5-metre tape measure with automatic tape locking mechanism – lacquered steel tape,movable tape start hook and shock-resistant ABS/TPR housing.
9,40 EUR
CTN: 90178010
COO: China