• Wishlist
  • 0
Categories
Couple Shoetag
close show/hide sidebar

Couple Shoetag

out of stock

GIFT

Whether it’s a small token of appreciation or a special surprise—a beautiful gift is always well-received. Discover a carefully curated selection of items in our “Gifts” category that bring joy and are a pleasure to give.

PREMIUM

Items with the "Premium" label are ideal as gifts or premiums. To express appreciation, recognition and partnership, you need that little bit extra - in terms of value, design and functionality.

- SKU: 32-0094_C

Elegant statement that lasts


Make a statement with every step! More than just an accessory – a statement of brand awareness, quality and attention to detail. Subtle, stylish and high-quality – just right for sneakers, lace-up shoes or accessories. Adds a shiny accent to your appearance. Secure yours now as a pair and give your look a personal touch!



Material: Polished copper, matt gold-coloured plated
Country of origin: China
Customs tariff number: 7907000000
5,95 EUR
* Price including VAT
on stock
stock: 29
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Pair of Shoetags – A Statement in Every Step

Sometimes it doesn’t take grand gestures – a small, refined detail is enough to make an impression. The Weidmüller shoetag in an elegant matte gold finish was created exactly for that: subtle shine meets functional elegance.

Made from premium polished copper and refined with a finely ground surface, the shoetag radiates pure sophistication. The engraving of the Weidmüller logo is precisely crafted and sets a confident brand statement – whether on sneakers, sports, or everyday shoes.

Thanks to the two precisely punched holes (approx. 9 × 6 mm), the tag can be quickly and easily attached to any lacing system – or creatively repurposed: on bags, backpacks, keychains, or as part of a limited-edition merch product.

PRODUCT DETAILS:

  • Punch holes: 2 openings approx. 9 × 6 mm
  • Material thickness: approx. 2.0 mm
  • Material: Polished copper, matte gold plated
  • Surface: Ground flat, elegant shine
  • Engraving: Single-sided, Weidmüller logo
  • Scope of delivery: Pair = 2 pieces
  • Application: For shoelaces, bags & accessories

Striking accessory with premium metal finish – branding that stands out. Give your look a stylish finish – with the shoetag from Weidmüller!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above