Wire Stripping and Cutting Pliers – Your Professional Tool for Every Conductor
The STRIPAX wire stripping tool from Weidmüller impresses with its excellent workmanship and versatility when handling fine-stranded and solid conductors with PVC insulation in the range of 0.08 to 10 mm² (AWG 28–8). With its automatic stripping function, it adapts optimally to different insulation thicknesses – for clean, gentle removal of insulation without damaging the conductor. Whether as a stripping aid, wiring tool, precision cutter, or reliable sheathing remover – STRIPAX delivers in every respect: ultra-fast operation without manual adjustments, ergonomically shaped for fatigue-free handling, and robust enough for thousands of work cycles.
PRODUCT DETAILS:
- Application: Fine-stranded and solid conductors with PVC insulation
- Stripping range: 0.08–10 mm² (AWG 28–8)
- Max. stripping length: 25 mm (adjustable via length stop)
- Cutting capacity: up to 6 mm²
- Cable types: Even double-insulated wires can be processed in two steps without retooling
- Technology in detail:
• Automatic jaw release after stripping
• No splaying of individual strands
• Play-free, self-adjusting cutting mechanism
- Ergonomics: Non-slip soft-grip handles, optimized lever mechanism
- Dimensions: 190 × 99 × 22 mm
- Weight: 174.6 g
- Standards & Environment: RoHS compliant, REACH compliant (Lead: 7439-92-1, SCIP ID available)
Precision and Speed in Professional Format
This high-end electrical tool was developed to make your work more precise, faster, and safer. That’s exactly why Weidmüller relies on the proven quality of STRIPAX – a tool not just to use, but to value.
Order now and equip yourself with the tool no professional toolkit should be without!
Do you have any questions about this product?