Categories
Porcelain cup 450 ml
close show/hide sidebar

Porcelain cup 450 ml

out of stock

PREMIUM

Items with the "Premium" label are ideal as gifts or premiums. To express appreciation, recognition and partnership, you need that little bit extra - in terms of value, design and functionality.

- SKU: 32-0006_C

Stylish coffee enjoyment


A classic with a new shine: This elegantly shaped Weidmüller porcelain mug impresses with its timeless design, large capacity (450 ml) and comfortable weight. The robust porcelain ensures durability and brilliant shine. With a diameter and a height of 100 mm each, it fits perfectly in your hand – ideal for everyday office use, the breakfast table or as a charming giveaway.



Material: Porcelain
Country of origin: Czechia
Customs tariff number: 69111000
7,38 EUR
* Price including VAT
on stock
stock: 12
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

 

Your new favorite cup!

Height: 98 mm
Diameter: 91 mm
Fill quantity: 450 ml
Material: porcelain

 

Porcelain Mug 450 ml – for enjoyable moments in between

This elegant mug made of durable porcelain impresses with its modern silhouette, glossy surface, and colorful Weidmüller design. White on the inside, bright orange on the outside, it fits perfectly on any desk or in any kitchen – whether as a morning pick-me-up or a stylish statement at your next client meeting.

With a generous capacity of 450 ml, it is perfect for all hot beverages. The wide handle ensures safe and comfortable carrying, even when the mug is full.

Porcelain is flavor-neutral, easy to clean, and particularly durable – making it ideal for everyday use. This mug not only stands out visually but also convinces with its high quality.

PRODUCT DETAILS:

  • Material: Porcelain
  • Diameter: approx. 100 mm
  • Height: approx. 100 mm
  • Capacity: 450 ml
  • Dishwasher safe: Yes
  • Microwave safe: Yes
  • Color outside: Orange with white Weidmüller logo
  • Color inside: White
  • Weight: approx. 330 g

450 ml capacity in timeless porcelain quality – elegant, robust, brand-strong. Whether for the first espresso in the office or a tea break at home – this mug is your stylish companion with character.

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above