Categories
FARE® automatic umbrella
close show/hide sidebar

FARE® automatic umbrella

out of stock

Brand

With a branded product, you’re choosing quality that you can see and feel. High-quality materials, meticulous craftsmanship and trust in well-known brands make all the difference.

PREMIUM

Items with the "Premium" label are ideal as gifts or premiums. To express appreciation, recognition and partnership, you need that little bit extra - in terms of value, design and functionality.

- SKU: 32-0018_C

Ready for the storm


Are you looking for an umbrella that is functional and well-made? Then this stick umbrella is just right for you. With its robust construction and practical windproof features, you are perfectly equipped for stormy weather. It impresses with its durability and reliability, so you will enjoy it for a long time.



Material: Stock: Stahl, Gestell: Fieberglas, Griff: Kunststoff
Country of origin: China
Customs tariff number: 66019920
Material-Textile: Shank: steel, frame: fibreglass, handle: plastic
10,00 EUR
* Price including VAT
on stock
stock: 32
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Stylish, practical and reliable!

Ergonomic handle, optimum grip, modern design - your new companion!

 

FARE® Automatic Umbrella – Protection for All Weather Conditions

Our umbrella with a generous diameter of 100 cm offers optimal protection from rain and sun. With a closed length of 83 cm, it is easy to carry and fits conveniently into your bag or backpack. The sturdy steel shaft with a diameter of 10 mm ensures durability and robustness, while the cover made of 100% polyester pongee provides water-repellent properties. The plastic handle ensures a comfortable grip, even during prolonged use.

PRODUCT DETAILS:

  • Canopy diameter: 100 cm
  • Closed length: 83 cm
  • Weight: 340 g
  • Shaft diameter: 10 mm, steel, black galvanized
  • Frame: Windproof system with fiberglass ribs
  • Cover: 100% polyester pongee, water-repellent
  • Handle: Ergonomic plastic curved handle
  • Function: Automatic opening (AC – Automatic open)
Ideal for Any Occasion

Whether strolling through the city, doing sports, or traveling – this umbrella is the perfect companion that reliably protects you from the elements. Lightweight, compact, and yet robust, it offers safety and comfort whenever you need it.

Order now and stay weatherproof – with reliable technology in Weidmüller design.

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above