• Wishlist
  • 0
Categories
Voltage tester
close show/hide sidebar

Voltage tester

out of stock
- SKU: 32-0103_C

For maximum safety in every test


For everyone working with power sources – whether installing, testing or maintaining, this tool always provides reliable feedback on voltage levels. Compact, safe and precise, a must-have that should not be missing from any toolbox. The robust voltage tester combines intuitive operation with a precise LED display and ensures that voltages can be measured safely and efficiently. Compact, handy and functional – a true professional tool in the signature design.



Country of origin: People's Republic of China
Customs tariff number: 90303370
30,00 EUR
* Price including VAT
on stock
stock: 2
PU:
1 pieces
Maximum Order Quantity:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Voltage Tester – Reliable Control in Professional Quality

Safety starts with the right equipment: with the two-pole voltage tester VT MASTER from Weidmüller you make a precise and reliable choice for your daily work. Thanks to the clear LED display, integrated acoustic continuity tester, and GS38-compliant test tips, you stay fully in control with every measurement – in a robust, ergonomically optimized design.

PRODUCT DETAILS:

  • Type: Two-pole voltage tester with LED display
  • Voltage range: AC/DC 12–690 V
  • Display: LED for 12 / 24 / 50 / 120 / 230 / 400 / 690 V
  • Continuity test: Visual & acoustic (integrated buzzer)
  • Standards: Tested according to IEC 61243-3:2014 (DIN EN 61243-3:2015-08)
  • Insulation test: Up to 6 kV
  • Test tip protection: GS38-compliant
  • Protection class: IP54 – suitable for demanding conditions
  • Measuring category: CAT III 600 V
  • Temperature range: –15 °C to +55 °C
  • Battery: 2× AAA (1.5 V)
  • Dimensions: 235 × 60 × 28 mm
  • Weight: 158 g
  • Environment: RoHS & REACH compliant (SCIP ID available)

PRODUCT ADVANTAGES:

  • Voltage measurement: 12–690 V AC/DC
  • Continuity test: with LED & acoustic signal
  • Robust & splash-proof: IP54
  • Safety: GS38-compliant test tips, CAT III (600 V)
  • Lightweight & compact: only 158 g
  • Practical: Ideal for construction site and workshop

Control with Safety

Whether installing, testing, or maintaining – the VT MASTER always gives you reliable feedback on voltage conditions. Compact, safe, and precise – a tool that should never be missing from your toolkit.

Get yours now and work better with safety!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above