• Wishlist
  • 0
Categories
Thermo mug 335 ml
close show/hide sidebar

Thermo mug 335 ml

out of stock

GIFT

Whether it’s a small token of appreciation or a special surprise—a beautiful gift is always well-received. Discover a carefully curated selection of items in our “Gifts” category that bring joy and are a pleasure to give.

- SKU: 32-0005_C

Your reliable all-rounder


This high-quality thermal mug made of stainless steel, plastic & silicone keeps drinks warm for up to 6 hours & cold for 24 hours. Thanks to double-walled copper vacuum insulation, 360° lid and rubberized interchangeable base, it is the perfect companion on the go. Dishwasher safe & completely leak-proof – discover your stylish everyday helper now!



Material: Stainless steel, plastic, silicone (BPA-free)
Country of origin: China
Customs tariff number: 96170000
13,27 EUR
* Price including VAT
on stock
stock: 8
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

 Hot coffee,
amazing style!

 

Thermal Mug 335 ml – for everyone on the go

Made of stainless steel, plastic, and silicone, it is not only dishwasher safe but also especially easy to clean. The double-wall construction with copper vacuum insulation ensures your drink stays warm for up to 6 hours and cold for up to 24 hours.

The leak-proof 360° lid allows for convenient drinking from any angle, while the rubberized interchangeable base ensures a stable stand. With a capacity of 335 ml, this mug is perfect for your coffee, tea, or other favorite beverages.

PRODUCT DETAILS:

  • Capacity: 335 ml
  • Dimensions: 182 × 90 × 90 mm
  • Weight: 297 g
  • Materials: Stainless steel, plastic, silicone (BPA-free)
  • Features:
    • Dishwasher safe
    • Double-walled with copper vacuum insulation
    • Leak-proof
    • Powder-coated with orange silicone sleeve
    • 360° lid with click mechanism
    • Rubberized, removable interchangeable base for optimal stability
  • Heat retention: Up to 6 hours warm
  • Cold retention: Up to 24 hours cold

Whether at the office, during sports, or on the road – this thermal mug is the perfect choice to take your drinks with you in style and safety.

Ideal for all situations – Order now and enjoy your beverages everywhere!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above

last seen

Duis autem vel eum iriure dolor in hendrerit in vulputate
Lightweight running shirt made of breathable 135 g/m² mesh (100 % polyester) with all-over print in Weidmüller design. Includes neck print. Available in sizes S - 2XL

RECYCLING

These products have already been reborn at least once. Materials for the recycled items are processed from waste products and reused. The cycle conserves resources and protects the environment.

26,12 EUR
available
CTN: 61099020
COO: Serbia