Categories
Smrter® charging cable 5in1
close show/hide sidebar

Smrter® charging cable 5in1

out of stock

Brand

With a branded product, you’re choosing quality that you can see and feel. High-quality materials, meticulous craftsmanship and trust in well-known brands make all the difference.

DANGEROUS GOODS

Special transport regulations for hazardous goods apply. It is not possible to ship these items by air or ferry for safety reasons. Please contact us personally for further information.

GIFT

Whether it’s a small token of appreciation or a special surprise—a beautiful gift is always well-received. Discover a carefully curated selection of items in our “Gifts” category that bring joy and are a pleasure to give.

- SKU: 32-0002_C

One cable for everything


The Hydra ULTRA cable from SMRTER® is the all-rounder for all your devices! With its versatile connectors, it allows you to easily connect different devices. This robust and long nylon cable charges up to three devices simultaneously while remaining powerful and efficient. The clever USB/USB-C combination connector also ensures maximum flexibility and future-proofing. One cable for everyone who doesn’t want to limit themselves!



Material: nylon cable
Country of origin: China
Customs tariff number: 8544429090
6,13 EUR
* Price including VAT
on stock
stock: 5
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?


 

Smrter® Charging Cable 5in1 for All Devices

With the Hydra ULTRA cable from SMRTER®, you can charge up to three devices simultaneously – conveniently with just one cable. Equipped with USB Type-C, Lightning, and Micro-USB connectors as well as an OTG function, this cable is the perfect companion for all your electronic devices. The 120 cm long nylon cable offers high flexibility and durability, while the USB/USB-C combo connector provides even greater compatibility. With a charging current of up to 3A, it ensures fast and efficient charging.

PRODUCT DETAILS:

  • Versatile connectors: USB Type-C, Lightning, Micro-USB
  • OTG function: Supports fast data transfer between devices
  • Length: 120 cm, durable nylon charging cable
  • Charging current: Up to 3A for fast charging
  • USB/USB-C combo connector: For maximum flexibility

Many cables – many possibilities

Perfect for travel, at home, or in the office – this cable saves space and eliminates the hassle of carrying multiple cables. Charge your smartphone, tablet, and another device at the same time, or use the OTG function to quickly and easily transfer data between devices.

Order now and make charging times more efficient!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above