Categories
KT Mini Cutting and notching tool
close show/hide sidebar

KT Mini Cutting and notching tool

out of stock
- SKU: 32-0111_C

SAUBER TRENNEN, SICHER ARBEITEN


Dieses Schneidwerkzeug trennt Kupfer und Aluminiumleiter kontrolliert und ohne Klemmen. Die spezielle Klingengeometrie reduziert den benötigten Kraftaufwand, auch bei wiederholten Schnitten. Die isolierte Ausführung unterstützt sicheres Arbeiten im Verteiler, an der Leiter und in anderen spannungsnahen Bereichen.

Country of origin: Germany
Customs tariff number: 82034000
18,00 EUR
* Price including VAT
on stock
stock: 5
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

 

Clean cuts, full control

Achieve precise and effortless cuts with our cable cutting tool – designed for safe handling and reliable performance in everyday electrical work!

 

CUTTING TOOL FOR CONDUCTORS

This cutting tool is designed for cutting copper and aluminium conductors. The special blade geometry enables jam-free cutting with minimal effort. The tool is designed for different conductor diameters and is suitable for use in electrical work. Tested protective insulation supports safe working in live areas.

Product details:

  • Area of application: Cutting copper and aluminium conductors
  • Conductor diameter: Suitable for several common cross-sections in the installation area
  • Features: Clamp-free cutting with special blade geometry
  • Protection: VDE and GS-tested protective insulation in accordance with EN IEC 60900
  • Dimensions: Length and height 120 mm each, width 42 mm, depth 9.5 mm
  • Weight: 91 g
  • Cutting without deforming the conductor
  • Minimal hand force required
  • Optimised handle ergonomics
ATTENTION!
    • Not suitable for steel wire, steel-armoured cables, aluminium alloys and hard-drawn copper conductors!
    • Do not cut live conductors

Order now and cut pipes cleanly, precisely and safely.

Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above