Categories
Parking disc
close show/hide sidebar

Parking disc

out of stock
- SKU: 32-0037_C

A SMALL TOOL WITH A CLEAR BENEFIT


This parking disc does more than just signal your arrival. As well as its traditional function, it also keeps shopping trolley tokens within easy reach. The scraper edge and water wiper come in handy in everyday life when you’re in a hurry. A small tool in the car that performs several tasks without taking up any space.

Country of origin: Germany
Customs tariff number: 49119900
4,52 EUR
* Price including VAT
on stock
stock: 9
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

PARKING DISC WITH ADDITIONAL FEATURES

This plastic parking disc complies with the requirements of the Highway Code and is designed for daily use in the car. It features a smooth scraping edge, serrated scrapers and an integrated water wiper. On the reverse side there are holders for shopping trolley tokens or coins. The product is temperature-resistant and versatile.

Product details:

  • Dimensions: 155 × 119 × 7 mm
  • Material: Plastic, polystyrene
  • Colour: Blue, White
  • Features: Scraper edge, scraper teeth, water scraper
  • Back: Holders for 3 tokens or 1 euro coins
  • Standard: Complies with Section 42 of the German Road Traffic Regulations (StVO)
  • Temperature range: Suitable for use from -10 °C to +60 °C
  • Country of origin: Germany

Order now and combine parking with everyday life in a practical way.

Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above