Categories
Sports bag
close show/hide sidebar

Sports bag

out of stock

Renewable

We label products that are made from natural and renewable raw materials. In this way, producers and consumers make an important contribution to the protection of nature and the environment.

OEKO-TEX

OEKO-TEX® Standard 100 ensures the responsible use of chemicals and environmentally friendly production technologies. OEKO-TEX® stands for sustainable procurement and efficient utilisation of resources and materials.

- SKU: 32-0029_C

Sporty. Stylish. Sustainable.


Whether for the gym, a quick shopping trip or as a daily companion on your way to work: our orange sports bag can handle it all. The sturdy drawstrings quickly turn it into a practical backpack that sits comfortably on your back. Made from 100% OEKO-TEX® certified cotton – because comfort can also be responsible.



Material: 100% cotton
Country of origin: Pakistan
Customs tariff number: 42029298
3,15 EUR
* Price including VAT
on stock
stock: 48
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Sports Bag – your flexible everyday companion

The Weidmüller gym bag in bold orange is more than just a drawstring bag. With durable drawstrings that turn into comfortable shoulder straps, this classic becomes a smart everyday backpack. Whether for workouts, a lunch break in the park, or as a practical promotional item at events – this cotton bag is always ready to go.

The 100% OEKO-TEX® certified cotton stands for environmentally friendly production and a great wearing experience. The large print “Together we MAKE THE WORLD MORE ORANGE” is not only visually striking, but also a proud statement of your brand identity. The natural-colored cords create a charming contrast to the bright orange and turn the bag into a real trend accessory.

PRODUCT DETAILS:

  • Material: 100% cotton (OEKO-TEX® certified)
  • Dimensions: approx. 38 × 46 cm
  • Fabric weight: approx. 140 g/m²
  • Color: Orange with natural-colored cords
  • Carrying style: Drawstrings as shoulder straps (backpack function)

Lightweight, versatile, and ideal for everyday use – this gym bag makes a statement for sustainability and brand awareness. And thanks to the large print area, your message is guaranteed to be remembered.

Discover now and carry it with you – in true Weidmüller style!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above