• Wishlist
  • 0
Categories
Notebook A5
close show/hide sidebar

Notebook A5

out of stock

BESTSELLER

You are always on the right side with this. These items are particularly suitable if you don't yet know the recipient very well.

GIFT

Whether it’s a small token of appreciation or a special surprise—a beautiful gift is always well-received. Discover a carefully curated selection of items in our “Gifts” category that bring joy and are a pleasure to give.

- SKU: 32-0053_C

Space for ideas with character


Inspiring, practical and always ready: This notebook not only brings color to your everyday life but also order to your ideas. In the distinctive Weidmüller design, it is your reliable partner for all ideas, thoughts and plans – with 160 dotted pages it offers you space for structure and creativity in one. And the best part: it’s not only functional but also a real eye-catcher! Whether as a gift for colleagues, customers or yourself – it is an expression of structure, style and innovative spirit.



Material: 80 g/m² cream-coloured paper, 150 g/m² special paper
Country of origin: Turkey
Customs tariff number: 48201030
8,63 EUR
* Price including VAT
on stock
stock: 14
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Notebook A5 – For Clear Thoughts

With its bright signal color Weidmüller Orange and the motivating statement „Together we MAKE THE WORLD MORE ORANGE“, this notebook makes a real statement. At the same time, it impresses with clever extras: a sturdy hardcover with matte lamination, an integrated bookmark ribbon, an elastic pen loop, and a practical utility pocket with business card slotthought through to the last detail.

Thanks to high-quality cream-colored 80 g/m² paper, your notes are not only pleasant to read but also easy on the eyes. Rounded corners, a rounded spine, and durable thread stitching ensure maximum writing comfort – day after day.

PRODUCT DETAILS:

  • Format: A5 (148 × 210 mm)
  • Pages: 160 dotted pages
  • Paper quality: 80 g/m² cream-colored, 150 g/m² special paper front & back
  • Cover: Hardcover, rounded spine, with matte lamination
  • Features:
    • Bookmark ribbon in orange
    • Pen loop
    • Elastic band for closure
    • Utility pocket with business card slot
  • Design: Weidmüller branding & claim „Together we MAKE THE WORLD MORE ORANGE“
  • Finish: Matte lamination for an elegant feel
Notebook with Personality

Whether in the office, on the go, or at home – this notebook reliably accompanies you and is versatile, whether for to-do lists, notes, or creative sketches. Get yours now and give your ideas the perfect space!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above