• Wishlist
  • 0
Categories
License plate amplifier
close show/hide sidebar

License plate amplifier

out of stock
- SKU: 32-0003_C

Innovative technology for effortless hold


High-quality Weidmüller license plate holder with patented technology for quick, tool-free installation. Ideal for any vehicle. With stylish Weidmüller logo – for long-lasting performance and distinctive presence.



Material: Elastic PP (polypropylene), impact-resistant ABS (acrylonitrile butadiene styrene)
Country of origin: Germany
Customs tariff number: 26399097000
2,68 EUR
* Price including VAT
on stock
stock: 4
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Your ideal upgrade for every car!

Safe and secure, without rattling or slipping!

 

License Plate Holder with Robust Design

The Weidmüller license plate holder impresses with its durable construction and patented quick assembly – completely without tools. The elastic PP body adapts flexibly, while the ABS flip frame ensures a secure hold. Featuring the stylish Weidmüller logo, the holder is ideal for company cars, fleets, or private vehicles. Quick to install, strong in appearance!

PRODUCT DETAILS:

  • Main body material: Elastic polypropylene (PP)
  • Flip frame: Robust ABS
  • Assembly: Tool-free & lightning fast (patented system)
  • Design: With Weidmüller logo
  • Function: Secure hold with easy handling
  • Fit: Universal for all standard license plates

The Weidmüller license plate holder is the perfect combination of function, quality, and corporate branding. Ideally suited for field service vehicles, fleet management, or value-added customer giveaways. Order now and ensure visibility for your license plate!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above

last seen

Duis autem vel eum iriure dolor in hendrerit in vulputate
Lightweight running shirt made of breathable 135 g/m² mesh (100 % polyester) with all-over print in Weidmüller design. Includes neck print. Available in sizes S - 2XL

RECYCLING

These products have already been reborn at least once. Materials for the recycled items are processed from waste products and reused. The cycle conserves resources and protects the environment.

26,12 EUR
available
CTN: 61099020
COO: Serbia