Categories
Cotton carrier bag 7L
close show/hide sidebar

Cotton carrier bag 7L

out of stock

Renewable

We label products that are made from natural and renewable raw materials. In this way, producers and consumers make an important contribution to the protection of nature and the environment.

OEKO-TEX

OEKO-TEX® Standard 100 ensures the responsible use of chemicals and environmentally friendly production technologies. OEKO-TEX® stands for sustainable procurement and efficient utilisation of resources and materials.

- SKU: 32-0011_C

Plenty of space, little weight


Your new everyday companion made of OEKO-TEX® certified cotton – lightweight, sustainable and durable up to 5 kg. The printed tote bag offers enough space with its 7 L capacity for shopping, documents or promotional gifts. With its 30 cm long carrying handles, it can be comfortably worn over the shoulder or carried in your hand. Compact, reusable and ideal for events, trade fairs or everyday use.



Country of origin: India
Customs tariff number: 42029298900
Material-Textile: Cotton, 100 g/m² (OEKO-TEX®)
1,73 EUR
* Price including VAT
on stock
stock: 46
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

 

Sustainable and Stylish

With generous storage space and 5 kg carrying capacity

 

Cotton Tote Bag 7 L for Events and Everyday Use

Our cotton bag made from 100 g/m² certified cotton is a reliable companion for trade fairs, conferences, or daily use. With a capacity of 7 liters and a load capacity of up to 5 kg, it offers plenty of space on the go. The 30 cm long handles allow for comfortable carrying, either over the shoulder or in the hand.

PRODUCT DETAILS:

  • Material: Cotton, 100 g/m² (OEKO-TEX®) – durable and eco-friendly
  • Color: Orange (PMS 1585C)
  • Dimensions: 38 × 42 cm
  • Handle length: 30 cm
  • Capacity: 7 L | Load capacity: up to 5 kg
  • Weight: 67 g
  • Print area: 280 × 310 mm (front, screen print)

A smart companion for everyday life:

Perfect for shopping, as a book bag, or for spontaneous errands.

Versatile, reusable, and effective for advertising – discover it now!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above