Categories
Cotton bag 13 L
close show/hide sidebar

Cotton bag 13 L

out of stock

Renewable

We label products that are made from natural and renewable raw materials. In this way, producers and consumers make an important contribution to the protection of nature and the environment.

RECYCLING

These products have already been reborn at least once. Materials for the recycled items are processed from waste products and reused. The cycle conserves resources and protects the environment.

- SKU: 32-0010_C

Sustainability that makes an impression


The Weidmüller tote bag made of GRS-certified recycled cotton combines eco-conscious design with everyday practicality. The spacious main compartment with 13 l capacity and sturdy shoulder handles (30 cm) make it the perfect companion for work, university or shopping. Made from 220 g/m² cotton, it offers a high carrying capacity of up to 10 kg – sustainable, durable and stylish.



Country of origin: India
Customs tariff number: 42029298900
Material-Textile: Over 95% R-ABS recycled material
3,87 EUR
* Price including VAT
on stock
stock: 102
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Eco-friendly on the go!

Durable construction, high load capacity!

Material: Recycled Cotton

Dimensions (cm): 38 x 8.50 x 41

 

Cotton Bag 13 L – Sustainability Meets Style

Make a strong statement for sustainability with the high-quality tote bag in Weidmüller design. Made from 100% GRS-certified recycled cotton and printed with the striking slogan „MAKE THE WORLD MORE ORANGE“, it is the perfect companion for shopping, events, or everyday life. Its sturdy construction at only 135 g weight makes it especially lightweight yet durable – with a carrying capacity of up to 10 kg.

With a volume of 13 liters, practical 30 cm long shoulder straps, and a spacious main compartment with bottom gusset, the bag convinces with comfort, functionality, and environmental awareness. The cotton with a fabric weight of 220 g/m² ensures high durability.

PRODUCT DETAILS:

  • Material: 100% recycled cotton (220 g/m²)
  • Printing: Printed on one side only
  • Volume: 13 liters
  • Load capacity: Up to 10 kg
  • Dimensions: 38 × 8.5 × 41 cm (L × W × H)
  • Weight: 135 g
  • Handles: 30 cm long, ideal for carrying over the shoulder
  • Color: Natural with orange Weidmüller print
  • Certification: GRS (Global Recycled Standard)

Versatile and eco-friendly:

Perfect for shopping, heading to the gym, or a trip outdoors – this tote bag combines style and functionality with a contribution to sustainability. Show your colors with Weidmüller: Space for everything that matters – and for your values.

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above