• Wishlist
  • 0
Categories
Porcelain espresso cup 100 ml
close show/hide sidebar

Porcelain espresso cup 100 ml

out of stock
- SKU: 32-0067_C

Compact, powerful, full of character


Brings not only caffeine but also personality to the table: orange on the outside with logo detail, inside with a witty hashtag #espressoyourself – for a small moment with big impact. With 100 ml capacity and high-quality porcelain, it’s the perfect companion for short coffee breaks in the office, during meetings or as a striking accent in the kitchen. Lightweight, durable and with ideal feel – just like your working day: focused and clear.



Material: china
Country of origin: Czechia
Customs tariff number: 69111000
10,10 EUR
* Price including VAT
on stock
stock: 2
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

Coming soon!

Porcelain Espresso Cup – An Espresso Cup with Character

Small, but full of expression – this stylish espresso cup made of high-quality porcelain brings true coffee enjoyment with personality. Orange on the outside with Weidmüller logo, inside with witty hashtag design – perfect for everyone who wants to enjoy their espresso with style and statement. Whether in the office, at a client meeting, or as an eye-catcher in the kitchen: this cup makes an impression.

PRODUCT DETAILS:

  • Material: High-quality porcelain
  • Features: Dishwasher-safe and suitable for everyday use
  • Dimensions: Height 65 mm | Ø 60 mm
  • Capacity: 100 ml
  • Color: Orange (outside), White (inside)
  • Design: Weidmüller logo outside, hashtag inner print #espressoyourself

A statement in every sip – this porcelain cup is more than just a drinking vessel, it is a symbol of style, brand awareness, and coffee love. Perfect for short breaks with a big impact.

Coming soon – and definitely worth a sip of attention!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above

last seen

Duis autem vel eum iriure dolor in hendrerit in vulputate
Make a statement! Whether XS or 4XL - this hoodie fits and makes a clear statement: "Make the world more orange" in regular fit.
27,95 EUR
available
CTN: 61102010
COO: Turkey