Categories
Automatic tape measure "Speed Tape"
close show/hide sidebar

Automatic tape measure "Speed Tape"

out of stock
- SKU: 32-0028_C

MEASURE WITHOUT A SECOND ATTEMPT


Take out the tape, look at it, it fits. Whether in the shell construction, in the workshop or quickly in between on the ladder, the hook sits on tension or impact and remains reliably where it belongs. One push and the tape glides back in a controlled manner, ready for the next measurement. Precise when it matters.

Country of origin: China
Customs tariff number: 90178010
9,40 EUR
* Price including VAT
on stock
PU:
25 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

 

PRECISION AT THE TOUCH OF A BUTTON

Work quickly, accurately and comfortably with our tape measure with automatic stop – your reliable companion for every measuring task!

 

 

TAPE MEASURE WITH AUTOMATIC STOP

This tape measure combines a compact design with an automatic tape locking mechanism for precise work. The lacquered steel tape can be pulled out comfortably and retracted at the touch of a button thanks to the dynamic tape return mechanism. The movable tape start hook allows for precise measurements on impact and tension and can be hooked onto screws or nails for measuring over longer distances. The impact-resistant two-component housing lies securely in the hand.

PRODUCT DETAILS:

  • Housing dimensions: 8.1 × 7.2 × 4.1 cm
  • Weight: 254 g
  • Tape length: 5 m
  • Tape width: 19 mm
  • Tape kink resistance: 1.80 m
  • Scale: centimetres, one side
  • Accuracy class: EC Class II
  • Housing material: ABS, TPR
  • Tape material: painted steel
  • Colour: orange
  • Features: automatic tape locking mechanism, dynamic tape return, movable tape start hook, belt clip

Order now and get customised measurements with every click!

 
Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above