• Wishlist
  • 0
Categories
Hakro® Women\'s Polo Shirt
close show/hide sidebar

Hakro® Women's Polo Shirt

out of stock

Renewable

We label products that are made from natural and renewable raw materials. In this way, producers and consumers make an important contribution to the protection of nature and the environment.

Brand

With a branded product, you’re choosing quality that you can see and feel. High-quality materials, meticulous craftsmanship and trust in well-known brands make all the difference.

OEKO-TEX

OEKO-TEX® Standard 100 ensures the responsible use of chemicals and environmentally friendly production technologies. OEKO-TEX® stands for sustainable procurement and efficient utilisation of resources and materials.

- SKU: 32-0026

Polo shirt with style and quality


 


The HAKRO® polo shirt stands for style, durability, and team spirit. It is made of high-quality cotton, has reinforced side slits, a statement print on the back, and the Weidmüller logo on the chest—for a confident appearance.

Country of origin: Bangladesh
Customs tariff number: 61061000
starting 23,68 EUR
* Price including VAT
available
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?
Size chart
Care instructions

Hakro® Womens Polo Shirt – Corporate Identity You Can Wear

This HAKRO® polo shirt combines quality, comfort, and brand identity with a bold design. Made from 100% cotton, it is pre-shrunk and comfortable to wear. The narrow three-hole button placket, tone-on-tone buttons, and double-barreled side slits underline its high-quality appeal. Ideal for internal events, trade fair appearances, or company promotions – available in sizes XS to 3XL.

PRODUCT DETAILS:

Cut: Regular fit
Sizes: XS to 3XL
Material: 100% cotton
Color: Navy
Care: Pre-shrunk, washable at 60°C
Details: Three-hole button placket, double-locked side slits, neck tape
Finishing: Print on chest and back
Weight: 200 g/m²

A polo shirt with a statement!

Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above

 

 International Order Sizes   XS S M L XL XXL XXXL
German Sizes   34/36 36/38 38/40 40/42 42/44 44/46 46/48
Collar Size   35/36 37/38 39/40 41/42 43/44 45/46 47/48
All measurements in cm    
 Chest Width A 40.5 43.5 46.5 49.5 52.5 55.5 58.5
 Total Length B 65 66 67 68 69 70 71
 Sleeve Length C 34 36 38 40 40 44 46

 




REGULAR FIT

Our classic fit. The silhouette is gently shaped by subtle tailoring while still offering plenty of freedom of movement.

All measurement charts and size information are subject to change.
Slight deviations may occur due to pattern optimizations.

Tolerances:
A (= 1/2 chest width), C (= sleeve length)




Washable at 60 °C

last seen

Duis autem vel eum iriure dolor in hendrerit in vulputate
This notebook in A5 format offers you plenty of space for your ideas, sketches and notes on 160 dotted pages - with pen loop, ribbon marker & utensil pocket.

BESTSELLER

You are always on the right side with this. These items are particularly suitable if you don't yet know the recipient very well.

GIFT

Whether it’s a small token of appreciation or a special surprise—a beautiful gift is always well-received. Discover a carefully curated selection of items in our “Gifts” category that bring joy and are a pleasure to give.

8,63 EUR
stock: 14
CTN: 48201030
COO: Turkey