Categories
Safety socks Stripax
close show/hide sidebar

Safety socks Stripax

out of stock

OEKO-TEX

OEKO-TEX® Standard 100 ensures the responsible use of chemicals and environmentally friendly production technologies. OEKO-TEX® stands for sustainable procurement and efficient utilisation of resources and materials.

- SKU: 32-002200

The premium work sock for real achievers


Fits, supports, lasts: these socks are made for days when performance counts. The soft inner terry cloth noticeably cushions every movement, while the instep band and midfoot stabilisers ensure a secure fit. The cut-free cuff stays where it should, and reinforced padding points make them wearable even with safety shoes.

Country of origin: Polen
Customs tariff number: 61159900
Material-Textile: 85 % Baumwolle, 12 % Polyamid, 3 % Elastan
7,08 EUR
* Price including VAT
available
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

PREMIUM WORK SOCKS 

Calf-length work socks with ergonomic design for long, comfortable wear at work. The terry cloth lining provides comfortable cushioning and regulates temperature. An active cuff prevents cutting in, while elastic in the instep area ensures a secure fit. The midfoot and ankle are stabilised, and heavily used areas such as the toes and heel are cushioned. The material is durable, breathable and certified according to OEKO-TEX® Standard 100.

Product details:

  • Material: 85% combed cotton, 12% regenerated polyamide, 3% elastane
  • Cut: calf-high, anatomically shaped
  • Manufacture: made in the EU, tested for harmful substances

Extras:

  • Terry cloth lining for climate comfort
  • Active waistband without cutting in
  • Elastic zone over the instep for a good fit
  • Reinforced heel and toe
  • Odour-resistant, abrasion-resistant

Order now and make every step more reliable.

Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above