• Wishlist
  • 0
Categories
U-maker Box Raspberry Pi 5
close show/hide sidebar

U-maker Box Raspberry Pi 5

out of stock

MADE IN GERMANY

The “Made in Germany” quality promise stands for excellent craftsmanship and short supply chains.

- SKU: 32-0109_C

FLEXIBLE MOUNTING AND EXPANSION


Modular electronics housing that gives you freedom to tinker: interior space for additional circuit boards and electronics, exterior compatible mount for simple action cam accessories. Clean lines and robust materials convey stability and enable a wide range of applications. From prototypes on the table to mobile applications. Compact design ensures tidy electronics and easy integration.

Country of origin: Germany
Customs tariff number: 39269097
27,37 EUR
* Price including VAT
on stock
stock: 1
PU:
1 pieces
Total
Unit price
base price
Description
Additional Informations
Any questions?

U-MAKER BOX RASPBERRY PI 5

The u-maker box is the ideal basis for creating your own applications with the Raspberry Pi. The modular and expandable housing impresses with its many features. With the internal accessories, electronic components, third-party boards and other components can be installed. The external holder is compatible with simple action cam accessories. This allows the u-maker box to be flexibly attached in many places or supplemented with external accessories.

PRODUCT DETAILS:

  • Material: Electronics housing
  • Colour: Black
  • Dimensions:120.4 mm x 35.5 mm

Extras:

  • Internal space for electronic components and third-party circuit boards
  • External mount compatible with simple action cam accessories
  • Modular design for expansion and customisation

Order now and realise projects with a flexible, robust base.

Do you have any questions about this product?
Your E-mail Adress
My Question:
Context
type the string above
type the string above